IESNA:LM-63-2002
[TEST]P944080
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8D-840-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 80 CRI, 4000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]79613
TILT=NONE
208 -1 1 37 11 1 1 1.5 1.5 0
1 1 584.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
7262.3 7216.8 7121.6 7038.9 7018.2 7026.4 7051.3 7096.8 7138.2 7150.6
7154.7 7216.8 7345.1 7556.1 7907.8 8404.4 9008.6 9736.9 10667.9 11776.9
13034.9 14574.3 16440.5 18563.4 20847.6 23301.5 25656 26752.6 25147 19432.4
10572.8 2983.5 914.5 542.1 310.4 128.3 0
7262.3 7237.5 7138.2 7055.4 7034.7 7038.9 7063.7 7109.2 7146.4 7158.9
7167.1 7233.3 7357.5 7580.9 7924.4 8425.1 9037.5 9770 10725.9 11834.9
13134.2 14719.1 16659.9 18737.2 21062.8 23578.7 25883.6 26876.7 24894.6 18997.9
10080.3 2797.3 885.5 496.6 289.7 115.9 0
7262.3 7229.2 7134 7047.1 7009.9 7014 7026.4 7051.3 7067.8 7084.4
7109.2 7179.5 7312 7523 7870.6 8329.9 8917.5 9612.7 10510.7 11607.3
12977 14690.1 16701.2 18935.8 21253.1 23711.1 26032.6 27240.9 25771.9 20520.7
12182.5 4493.9 1200 595.9 351.7 136.6 0
7262.3 7212.7 7121.6 7026.4 6976.8 6964.4 6972.6 6976.8 6976.8 7005.7
7047.1 7125.8 7258.2 7465.1 7763 8201.6 8785.1 9496.9 10394.8 11487.3
12968.7 14739.8 16999.2 19544.1 22151.1 24708.4 27096.1 28445.1 27700.2 23818.7
16353.6 7912 2383.5 869 422.1 132.4 0
7262.3 7212.7 7125.8 7026.4 6964.4 6952 6960.2 6960.2 6960.2 6993.3
7067.8 7138.2 7249.9 7427.8 7696.8 8102.3 8689.9 9422.4 10324.5 11474.9
12993.5 15017 17628.2 20719.3 23897.3 26744.3 29041 30497.6 30671.4 28685.1
22875.2 13759.1 5843 1489.7 500.7 115.9 0
7262.3 7200.2 7113.3 7014 6947.8 6935.4 6947.8 6964.4 6964.4 6997.5
7076.1 7134 7220.9 7411.3 7696.8 8102.3 8673.4 9422.4 10341 11553.5
13138.4 15315 18236.5 21799.3 25416 28556.8 30857.6 32570.7 33621.8 32951.4
28560.9 20053.1 9604.5 3016.7 641.4 149 0
7262.3 7212.7 7121.6 7018.2 6952 6935.4 6943.7 6960.2 6960.2 6993.3
7067.8 7146.4 7258.2 7440.2 7721.6 8135.4 8714.8 9443.1 10353.4 11503.8
13022.5 15050.2 17673.7 20719.3 23864.2 26773.3 29173.4 30845.2 31068.6 28883.7
23400.8 14288.7 5615.4 1448.3 417.9 111.7 0
7262.3 7220.9 7134 7030.6 6964.4 6947.8 6960.2 6972.6 6985.1 7018.2
7072 7158.9 7299.6 7510.6 7812.7 8230.6 8822.4 9542.4 10440.3 11565.9
13055.6 14934.3 17206.1 19684.8 22221.4 24782.9 27211.9 28573.4 27642.3 24004.9
16821.2 8085.8 2412.5 906.2 430.4 132.4 0
7262.3 7233.3 7142.3 7043 6989.2 6980.9 6997.5 7030.6 7059.5 7088.5
7125.8 7200.2 7345.1 7572.7 7912 8379.6 8963.1 9670.7 10556.2 11628
12985.3 14669.4 16643.3 18799.2 21050.3 23483.5 25875.3 27079.5 25813.3 21468.3
13564.6 5329.8 1526.9 728.3 389 157.2 0
7262.3 7241.6 7146.4 7047.1 7001.6 6997.5 7026.4 7084.4 7134 7163
7192 7266.4 7403 7634.7 7990.6 8491.3 9103.7 9844.5 10754.8 11855.6
13130.1 14715 16539.9 18588.2 20764.8 23177.3 25473.9 26376 24671.2 19151
10494.1 3161.5 964.2 488.3 260.7 103.5 0
7262.3 7237.5 7146.4 7047.1 7001.6 7001.6 7030.6 7084.4 7138.2 7163
7187.8 7249.9 7390.6 7609.9 7961.6 8449.9 9058.2 9832 10746.6 11789.4
13043.2 14561.9 16378.5 18439.2 20516.5 22929 25275.3 26384.3 24944.3 19726.2
11176.9 3513.2 1018 529.7 273.1 95.2 0
